IESNA:LM-63-2002
[TEST]P1388910
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-830-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (84) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29951.9
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
205.7 245.3 340.3 648.9 1740.9 2959.6 4083.3 4811.3 5531.4 6457.3 7636.3 8855.0 10548.4 12146.9 13492.2 14623.8 15668.3 16689.2 
17773.3 19205.6 20859.5 22418.4 22822.0 22149.3 21025.7 19743.7 18762.5 17939.5 14821.6 9670.1 4629.3 2239.5 1187.0 482.7 277.0 
150.4 87.0 0.0 
205.7 253.2 340.3 633.1 1614.3 2912.1 3964.6 4755.9 5531.4 6449.3 7517.6 8886.6 10493.0 11941.2 13310.2 14433.9 15470.5 16443.9 
17551.7 18936.5 20653.7 22252.2 22806.2 22133.5 20938.6 19704.1 18675.4 17812.9 14845.4 9693.8 4724.2 2239.5 1194.9 466.9 269.1 
142.4 87.0 0.0 
205.7 245.3 324.4 617.2 1479.8 2682.6 3885.4 4692.6 5468.1 6354.4 7414.8 8760.0 10152.8 11600.9 12795.8 13642.5 14497.2 15541.7 
16736.6 18145.2 20091.9 22331.4 23399.7 22964.4 21547.9 20139.4 19181.9 18398.4 15715.8 10675.1 5483.9 2532.3 1202.8 451.1 284.9 
158.3 95.0 0.0 
205.7 245.3 308.6 530.2 1274.0 2429.4 3513.5 4463.1 5278.2 6148.6 7169.5 8403.9 9693.8 10975.8 12059.9 12962.0 13571.3 14489.3 
15763.3 17361.8 19593.4 21919.9 23755.8 23850.7 22624.1 20978.2 19894.1 19173.9 16831.6 12605.9 7066.6 3212.8 1416.5 514.4 284.9 
182.0 118.7 0.0 
205.7 245.3 300.7 451.1 925.9 1883.4 2975.4 4067.4 4953.7 5792.5 6734.2 7905.4 9139.9 10461.4 11577.2 12542.6 13215.2 13753.3 14552.6 
15866.2 17931.6 20819.9 23550.0 24547.1 23621.2 21951.5 20907.0 20186.8 17939.5 14766.2 9511.8 4328.6 1938.8 720.1 324.4 221.6 
158.3 0.0 
205.7 237.4 284.9 371.9 633.1 1226.6 2223.6 3204.9 4296.9 5207.0 6069.5 7050.8 8166.5 9266.5 10540.5 11561.3 12376.4 12977.8 13421.0 
14196.5 15415.1 17615.0 21049.4 23795.3 24507.5 22861.5 21690.4 20812.0 18809.9 16000.7 12091.5 7145.7 3592.6 1408.6 498.5 292.8 
213.7 0.0 
205.7 237.4 261.1 316.5 427.3 688.5 1194.9 2017.9 2920.0 3917.1 4882.5 5927.1 6829.2 7810.4 8878.7 9970.8 10904.5 11759.2 12400.2 
13057.0 13879.9 15177.7 17251.0 20432.2 23613.3 24721.2 24048.5 23178.1 20084.0 16673.3 13318.1 10659.2 6765.9 3197.0 1297.8 
419.4 284.9 0.0 
205.7 229.5 253.2 292.8 364.0 490.6 815.1 1345.3 2144.5 2983.3 3925.0 4906.3 5863.8 6829.2 7778.8 8855.0 9788.8 10746.3 11545.5 12352.7 
13183.6 14275.6 15945.3 18414.3 21848.6 24396.7 24895.3 24618.3 21935.7 18105.6 14362.7 11466.4 8261.5 4645.1 1946.7 546.0 
324.4 0.0 
205.7 221.6 245.3 277.0 316.5 387.8 546.0 799.2 1289.9 1962.5 2761.7 3608.5 4542.2 5483.9 6473.1 7470.2 8427.7 9416.8 10358.5 11268.6 
12226.1 13357.7 14853.3 16807.9 19332.2 22473.8 23914.0 24357.2 23739.9 20867.4 16918.7 13025.3 9250.7 6029.9 2674.7 886.3 
371.9 0.0 
205.7 221.6 229.5 245.3 253.2 277.0 300.7 348.2 411.5 522.3 704.3 973.3 1345.3 1875.5 2492.7 3181.1 3925.0 4803.4 5745.1 6805.4 7952.9 9298.1 
10896.6 12811.6 15019.5 17377.6 18809.9 19727.9 21191.8 20416.3 16918.7 11727.5 7066.6 3711.3 1558.9 459.0 300.7 0.0 
205.7 213.7 213.7 213.7 221.6 221.6 221.6 229.5 221.6 229.5 229.5 237.4 253.2 269.1 316.5 364.0 435.2 530.2 656.8 838.8 1068.3 1416.5 1883.4 2627.2 
3845.9 5998.3 7834.2 8981.6 10603.8 9068.7 6623.4 4653.0 3062.5 1582.7 459.0 110.8 31.7 0.0 
205.7 205.7 205.7 197.8 197.8 197.8 197.8 189.9 182.0 182.0 182.0 182.0 174.1 166.2 166.2 166.2 174.1 189.9 205.7 229.5 261.1 284.9 324.4 379.8 498.5 846.7 
1266.1 1669.7 2722.2 2888.4 2041.6 1242.4 720.1 332.4 134.5 55.4 23.7 0.0 
205.7 197.8 197.8 189.9 182.0 182.0 174.1 166.2 158.3 158.3 150.4 142.4 134.5 126.6 110.8 102.9 95.0 95.0 95.0 95.0 95.0 95.0 87.0 87.0 71.2 63.3 63.3 
63.3 79.1 95.0 71.2 63.3 63.3 47.5 31.7 23.7 23.7 0.0 
205.7 189.9 182.0 166.2 158.3 150.4 142.4 126.6 118.7 102.9 87.0 79.1 63.3 55.4 47.5 39.6 31.7 31.7 23.7 15.8 15.8 15.8 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 0.0 0.0 7.9 
7.9 15.8 15.8 15.8 0.0 
205.7 182.0 166.2 150.4 134.5 126.6 110.8 95.0 79.1 63.3 55.4 39.6 31.7 23.7 15.8 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.9 7.9 
15.8 15.8 0.0 
205.7 174.1 150.4 134.5 118.7 95.0 87.0 71.2 55.4 39.6 31.7 15.8 15.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.9 7.9 
15.8 0.0 
205.7 166.2 142.4 118.7 102.9 87.0 63.3 47.5 39.6 23.7 15.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.9 
7.9 0.0 
205.7 166.2 134.5 110.8 87.0 71.2 55.4 39.6 31.7 15.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.9 
0.0 
205.7 158.3 134.5 102.9 87.0 71.2 47.5 31.7 23.7 15.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
205.7 166.2 134.5 102.9 87.0 63.3 47.5 39.6 23.7 15.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
205.7 166.2 134.5 110.8 87.0 63.3 55.4 39.6 31.7 15.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
205.7 166.2 134.5 110.8 87.0 63.3 55.4 39.6 31.7 23.7 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
